IESNA:LM-63-2002
[TEST]P1199169
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2A-722-U-SLR
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 70 CRI, 2200K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]7383
TILT=NONE
52 -1 1 37 73 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
1015.2 1091.8 1174 1256.6 1319.9 1358.6 1382.2 1395.4 1410.1 1427
1448.8 1478.4 1518.4 1565.5 1622.8 1719.2 1864.9 2058.1 2296.7 2595.1
2986.3 3435.3 3913.3 4348 4610.8 4477.4 4210.3 3852.5 3422.6 2910.3
2262.2 1616.3 1057.9 614.9 270.6 83.8 0
1015.2 1083.4 1155.5 1226 1281.3 1316.2 1338 1350.6 1363.5 1379.4
1402.1 1433.9 1475.4 1522.9 1582 1667.2 1789.2 1948.8 2149.3 2387.6
2673.4 2973.6 3239.8 3428.4 3475.5 3277 2996.2 2662 2297.3 1902
1448.8 1014 653.3 378.1 170.1 55.7 0
1015.2 1075 1137 1195.5 1242.7 1273.8 1293.8 1305.8 1316.8 1331.8
1355.5 1389.4 1432.4 1480.4 1541.2 1615.2 1713.4 1839.5 2001.8 2180
2360.5 2512 2566.3 2508.8 2340.2 2076.7 1782.1 1471.5 1172 893.7
635.3 411.7 248.7 141.3 69.7 27.7 0
1015.2 1066.1 1118.5 1167.3 1205.4 1231.6 1248 1255.8 1261.9 1270.2
1285.1 1308.5 1338.8 1370.4 1406.4 1446.7 1497.9 1564.8 1653 1746.8
1834 1890.5 1878.1 1790.3 1627 1406.3 1181 960.4 756.2 578.1
419.6 284.3 183.2 112.7 60.2 25 0
1015.2 1057.2 1100.1 1139.1 1168.1 1189.4 1202.1 1205.8 1207 1208.5
1214.7 1227.5 1245.2 1260.3 1271.5 1278.1 1282.3 1290.2 1304.1 1313.6
1307.4 1269 1189.8 1071.9 913.9 735.8 580 449.3 340.3 262.5
203.8 156.9 117.7 84.1 50.8 22.3 0
1015.2 1048.3 1081.5 1111.6 1134.8 1150 1156.8 1153.2 1143.2 1131
1118.9 1110.9 1107.1 1102.4 1093.6 1078.5 1057.8 1036.3 1016.4 1000
982.1 951.8 901.6 830.9 739 629.1 530.2 435.1 344.3 274.7
214.9 164.4 120.8 84.6 50.6 22 0
1015.2 1039.3 1062.9 1084.2 1101.4 1110.7 1111.5 1100.6 1079.5 1053.5
1023.2 994.2 968.9 944.4 915.8 879 833.3 782.6 728.8 686.3
656.7 634.6 613.5 589.8 564.2 522.3 480.3 420.9 348.4 286.9
226 172 123.9 85.2 50.3 21.7 0
1015.2 1030.7 1045.6 1060 1072.8 1078.3 1074.1 1055.5 1023.6 986.2
944.4 906.2 874.2 846.7 819.6 787.8 749.7 707.8 663.2 628
604.5 589.1 577.9 564.7 544.4 509.2 474.1 424.4 364.4 309.7
251.4 196.7 144.8 100.7 61.6 26.3 0
1015.2 1022.2 1028.3 1035.8 1044.1 1045.9 1036.6 1010.5 967.8 918.9
865.6 818.2 779.5 749 723.4 696.6 666.2 633 597.6 569.6
552.3 543.6 542.4 539.6 524.7 496.1 468 427.8 380.4 332.4
276.9 221.5 165.8 116.1 72.9 31 0
1015.2 1013.9 1011.9 1013.5 1016.6 1017 1004.5 972.8 923.9 868.9
814.4 771.5 740.4 717.4 697.1 673.6 645.3 613.8 578.1 544.4
519.3 505.7 507 508.4 504.1 493.6 468.3 427 380.4 336.2
294.5 250.5 200.4 145.7 94.9 40.1 0
1015.2 1004.6 995.7 992.6 994.1 996.1 987.8 962.4 921.1 874.3
828.8 789.1 754.1 723.5 694.6 664.3 631.1 595.9 560.8 529.5
502 481.4 470.5 464 457.8 450.7 435.5 408.6 374.4 336.3
293 249.7 200.3 147.3 97 42.9 0
1015.2 997.1 981.6 973.8 974.3 979.9 980 965.3 934.4 893.9
851.4 810.9 771.4 733.8 697.4 661.2 624.1 586.5 551.7 521.9
495.2 474.7 459.9 448.6 437.8 425.6 409 386.5 358.6 325.5
284.7 243.1 194.7 144.6 94.1 41.7 0
1015.2 989.7 967.5 955 954.5 963.7 972.3 968.1 947.6 913.5
874 832.7 788.8 744 700.3 658.1 617 577.2 542.6 514.2
488.4 468.1 449.4 433.1 417.8 400.7 382.4 364.3 342.9 314.7
276.4 236.4 189.1 141.9 91.2 40.5 0
1015.2 983 955.7 939.5 938.9 953.4 973.7 985.1 977.1 947.1
904.3 857.6 809.5 760.5 712.8 667.1 623.5 582.4 547 518.4
495 477.9 463.4 448.2 431 409.1 385.6 363.3 339.4 309.6
271.5 231.4 185 138.9 87.8 39.9 0
1015.2 976.3 943.9 923.9 923.4 943.1 975.1 1002.1 1006.7 980.9
934.6 882.5 830.1 777 725.4 676.1 630 587.8 551.6 522.6
501.6 487.7 477.3 463.2 444.2 417.4 388.8 362.3 335.9 304.5
266.5 226.4 180.8 136 84.5 39.3 0
1015.2 970.4 933.4 910.7 909.2 931.9 972.2 1011.1 1025.5 1005.4
958.8 901.9 846.2 792.4 740.7 691.3 644.7 601.7 564.8 535.6
513.8 499 489.4 477.4 460.5 436.4 409.1 381.1 352.4 317.5
276.2 234.3 187.3 135.4 81.7 39.2 0
1015.2 964.5 923 897.6 895 920.9 969.3 1020.1 1044.4 1030
983 921.3 862.3 807.9 756 706.6 659.5 615.7 578 548.5
526 510.1 501.5 491.6 476.8 455.4 429.5 399.9 368.9 330.4
285.9 242.1 193.8 134.9 78.9 39 0
1015.2 958.6 913.5 886 882 907.4 957.6 1010.6 1040.1 1032.7
992 931.3 870.5 817 766.9 720.1 675 632.5 595.4 565.7
541.4 524.4 514 504 489.3 468.9 442.4 412.1 379.4 339.9
294.5 249.5 200 132.7 72.9 34.4 0
1015.2 952.7 904 874.4 868.9 893.9 945.9 1001.2 1035.7 1035.3
1001 941.4 878.7 826.1 777.8 733.6 690.5 649.2 612.8 582.8
556.7 538.8 526.5 516.4 502 482.3 455.2 424.2 390 349.4
303.1 256.9 206.3 130.5 66.8 29.8 0
1015.2 948.1 896.7 865.7 858.6 880.6 927 976.2 1007.1 1008
978.6 925.5 866.6 814.9 769.8 729.9 691.4 653.7 619.2 590.2
566.2 550 538.4 528.4 514 493.4 465 432.7 397.6 356.9
309.9 264.1 211.7 142 77.6 34.3 0
1015.2 943.5 889.4 857.1 848.2 867.4 908.2 951.3 978.6 980.7
956.3 909.6 854.4 803.8 761.9 726.2 692.3 658.2 625.7 597.6
575.7 561.3 550.4 540.4 526.1 504.4 474.7 441.1 405.2 364.3
316.6 271.1 217.1 153.6 88.4 38.9 0
1015.2 939.8 884.3 851 841.4 858.6 894.8 931.6 954.5 956
934.3 892.5 842.2 794 752.9 717.9 685.2 652.2 620.3 593.9
575.5 563.3 553.2 543.3 529.2 507.4 477.8 444.1 408 367.8
320.2 274.5 221.5 161.1 97.8 42.7 0
1015.2 936.1 879.2 844.9 834.5 849.9 881.5 912 930.5 931.2
912.3 875.4 829.9 784.2 743.9 709.6 678.2 646.3 614.9 590.1
575.3 565.3 556 546.1 532.4 510.4 480.8 447 410.9 371.2
323.8 277.8 226 168.7 107.1 46.4 0
1015.2 933.3 875.6 840.7 830.6 845.5 875.4 903 918.9 919
901.7 868.3 826.2 781.8 740.3 703 668.6 634.4 601.3 578
565.7 557.5 549.1 539.2 525.6 504.3 474.9 441.6 406.5 367.5
322 275.3 224.9 168.2 106.4 45.5 0
1015.2 930.4 871.9 836.6 826.7 841.1 869.3 893.9 907.3 906.7
891.1 861.2 822.6 779.5 736.7 696.5 659.1 622.5 587.8 566
556 549.6 542.3 532.2 518.8 498.2 469 436.2 402.1 363.9
320.2 272.8 223.8 167.7 105.6 44.5 0
1015.2 927.7 869.2 834.1 824.6 839.3 867 890.9 903.6 902.6
887.3 859.4 822.6 779.8 735.9 693 652.6 613.1 576.8 555.8
546.6 541.2 534.9 524.9 511.3 490.2 461.3 429.1 395.3 357.3
314.7 267.2 216.4 161.4 100.7 42 0
1015.2 925 866.4 831.7 822.5 837.5 864.7 887.9 899.9 898.5
883.5 857.6 822.6 780.1 735.1 689.5 646.2 603.8 565.7 545.6
537.1 532.7 527.5 517.5 503.7 482.3 453.7 421.9 388.4 350.8
309.2 261.7 208.9 155.1 95.8 39.4 0
1015.2 921.7 863.7 829.8 821.6 837.2 864.5 887.4 898.7 896.8
881.2 857.1 823.2 780.7 734.7 687.6 642.4 597.6 558.6 538.8
530.6 526.7 522 511.9 497.9 475.3 447.6 416.5 382.2 344.8
303.5 257.1 200.2 149.6 90.8 37 0
1015.2 925 866.4 831.7 822.5 837.5 864.7 887.9 899.9 898.5
883.5 857.6 822.6 780.1 735.1 689.5 646.2 603.8 565.7 545.6
537.1 532.7 527.5 517.5 503.7 482.3 453.7 421.9 388.4 350.8
309.2 261.7 208.9 155.1 95.8 39.4 0
1015.2 927.7 869.2 834.1 824.6 839.3 867 890.9 903.6 902.6
887.3 859.4 822.6 779.8 735.9 693 652.6 613.1 576.8 555.8
546.6 541.2 534.9 524.9 511.3 490.2 461.3 429.1 395.3 357.3
314.7 267.2 216.4 161.4 100.7 42 0
1015.2 930.4 871.9 836.6 826.7 841.1 869.3 893.9 907.3 906.7
891.1 861.2 822.6 779.5 736.7 696.5 659.1 622.5 587.8 566
556 549.6 542.3 532.2 518.8 498.2 469 436.2 402.1 363.9
320.2 272.8 223.8 167.7 105.6 44.5 0
1015.2 933.3 875.6 840.7 830.6 845.5 875.4 903 918.9 919
901.7 868.3 826.2 781.8 740.3 703 668.6 634.4 601.3 578
565.7 557.5 549.1 539.2 525.6 504.3 474.9 441.6 406.5 367.5
322 275.3 224.9 168.2 106.4 45.5 0
1015.2 936.1 879.2 844.9 834.5 849.9 881.5 912 930.5 931.2
912.3 875.4 829.9 784.2 743.9 709.6 678.2 646.3 614.9 590.1
575.3 565.3 556 546.1 532.4 510.4 480.8 447 410.9 371.2
323.8 277.8 226 168.7 107.1 46.4 0
1015.2 939.8 884.3 851 841.4 858.6 894.8 931.6 954.5 956
934.3 892.5 842.2 794 752.9 717.9 685.2 652.2 620.3 593.9
575.5 563.3 553.2 543.3 529.2 507.4 477.8 444.1 408 367.8
320.2 274.5 221.5 161.1 97.8 42.7 0
1015.2 943.5 889.4 857.1 848.2 867.4 908.2 951.3 978.6 980.7
956.3 909.6 854.4 803.8 761.9 726.2 692.3 658.2 625.7 597.6
575.7 561.3 550.4 540.4 526.1 504.4 474.7 441.1 405.2 364.3
316.6 271.1 217.1 153.6 88.4 38.9 0
1015.2 948.1 896.7 865.7 858.6 880.6 927 976.2 1007.1 1008
978.6 925.5 866.6 814.9 769.8 729.9 691.4 653.7 619.2 590.2
566.2 550 538.4 528.4 514 493.4 465 432.7 397.6 356.9
309.9 264.1 211.7 142 77.6 34.3 0
1015.2 952.7 904 874.4 868.9 893.9 945.9 1001.2 1035.7 1035.3
1001 941.4 878.7 826.1 777.8 733.6 690.5 649.2 612.8 582.8
556.7 538.8 526.5 516.4 502 482.3 455.2 424.2 390 349.4
303.1 256.9 206.3 130.5 66.8 29.8 0
1015.2 958.6 913.5 886 882 907.4 957.6 1010.6 1040.1 1032.7
992 931.3 870.5 817 766.9 720.1 675 632.5 595.4 565.7
541.4 524.4 514 504 489.3 468.9 442.4 412.1 379.4 339.9
294.5 249.5 200 132.7 72.9 34.4 0
1015.2 964.5 923 897.6 895 920.9 969.3 1020.1 1044.4 1030
983 921.3 862.3 807.9 756 706.6 659.5 615.7 578 548.5
526 510.1 501.5 491.6 476.8 455.4 429.5 399.9 368.9 330.4
285.9 242.1 193.8 134.9 78.9 39 0
1015.2 970.4 933.4 910.7 909.2 931.9 972.2 1011.1 1025.5 1005.4
958.8 901.9 846.2 792.4 740.7 691.3 644.7 601.7 564.8 535.6
513.8 499 489.4 477.4 460.5 436.4 409.1 381.1 352.4 317.5
276.2 234.3 187.3 135.4 81.7 39.2 0
1015.2 976.3 943.9 923.9 923.4 943.1 975.1 1002.1 1006.7 980.9
934.6 882.5 830.1 777 725.4 676.1 630 587.8 551.6 522.6
501.6 487.7 477.3 463.2 444.2 417.4 388.8 362.3 335.9 304.5
266.5 226.4 180.8 136 84.5 39.3 0
1015.2 983 955.7 939.5 938.9 953.4 973.7 985.1 977.1 947.1
904.3 857.6 809.5 760.5 712.8 667.1 623.5 582.4 547 518.4
495 477.9 463.4 448.2 431 409.1 385.6 363.3 339.4 309.6
271.5 231.4 185 138.9 87.8 39.9 0
1015.2 989.7 967.5 955 954.5 963.7 972.3 968.1 947.6 913.5
874 832.7 788.8 744 700.3 658.1 617 577.2 542.6 514.2
488.4 468.1 449.4 433.1 417.8 400.7 382.4 364.3 342.9 314.7
276.4 236.4 189.1 141.9 91.2 40.5 0
1015.2 997.1 981.6 973.8 974.3 979.9 980 965.3 934.4 893.9
851.4 810.9 771.4 733.8 697.4 661.2 624.1 586.5 551.7 521.9
495.2 474.7 459.9 448.6 437.8 425.6 409 386.5 358.6 325.5
284.7 243.1 194.7 144.6 94.1 41.7 0
1015.2 1004.6 995.7 992.6 994.1 996.1 987.8 962.4 921.1 874.3
828.8 789.1 754.1 723.5 694.6 664.3 631.1 595.9 560.8 529.5
502 481.4 470.5 464 457.8 450.7 435.5 408.6 374.4 336.3
293 249.7 200.3 147.3 97 42.9 0
1015.2 1013.9 1011.9 1013.5 1016.6 1017 1004.5 972.8 923.9 868.9
814.4 771.5 740.4 717.4 697.1 673.6 645.3 613.8 578.1 544.4
519.3 505.7 507 508.4 504.1 493.6 468.3 427 380.4 336.2
294.5 250.5 200.4 145.7 94.9 40.1 0
1015.2 1022.2 1028.3 1035.8 1044.1 1045.9 1036.6 1010.5 967.8 918.9
865.6 818.2 779.5 749 723.4 696.6 666.2 633 597.6 569.6
552.3 543.6 542.4 539.6 524.7 496.1 468 427.8 380.4 332.4
276.9 221.5 165.8 116.1 72.9 31 0
1015.2 1030.7 1045.6 1060 1072.8 1078.3 1074.1 1055.5 1023.6 986.2
944.4 906.2 874.2 846.7 819.6 787.8 749.7 707.8 663.2 628
604.5 589.1 577.9 564.7 544.4 509.2 474.1 424.4 364.4 309.7
251.4 196.7 144.8 100.7 61.6 26.3 0
1015.2 1039.3 1062.9 1084.2 1101.4 1110.7 1111.5 1100.6 1079.5 1053.5
1023.2 994.2 968.9 944.4 915.8 879 833.3 782.6 728.8 686.3
656.7 634.6 613.5 589.8 564.2 522.3 480.3 420.9 348.4 286.9
226 172 123.9 85.2 50.3 21.7 0
1015.2 1048.3 1081.5 1111.6 1134.8 1150 1156.8 1153.2 1143.2 1131
1118.9 1110.9 1107.1 1102.4 1093.6 1078.5 1057.8 1036.3 1016.4 1000
982.1 951.8 901.6 830.9 739 629.1 530.2 435.1 344.3 274.7
214.9 164.4 120.8 84.6 50.6 22 0
1015.2 1057.2 1100.1 1139.1 1168.1 1189.4 1202.1 1205.8 1207 1208.5
1214.7 1227.5 1245.2 1260.3 1271.5 1278.1 1282.3 1290.2 1304.1 1313.6
1307.4 1269 1189.8 1071.9 913.9 735.8 580 449.3 340.3 262.5
203.8 156.9 117.7 84.1 50.8 22.3 0
1015.2 1066.1 1118.5 1167.3 1205.4 1231.6 1248 1255.8 1261.9 1270.2
1285.1 1308.5 1338.8 1370.4 1406.4 1446.7 1497.9 1564.8 1653 1746.8
1834 1890.5 1878.1 1790.3 1627 1406.3 1181 960.4 756.2 578.1
419.6 284.3 183.2 112.7 60.2 25 0
1015.2 1075 1137 1195.5 1242.7 1273.8 1293.8 1305.8 1316.8 1331.8
1355.5 1389.4 1432.4 1480.4 1541.2 1615.2 1713.4 1839.5 2001.8 2180
2360.5 2512 2566.3 2508.8 2340.2 2076.7 1782.1 1471.5 1172 893.7
635.3 411.7 248.7 141.3 69.7 27.7 0
1015.2 1083.4 1155.5 1226 1281.3 1316.2 1338 1350.6 1363.5 1379.4
1402.1 1433.9 1475.4 1522.9 1582 1667.2 1789.2 1948.8 2149.3 2387.6
2673.4 2973.6 3239.8 3428.4 3475.5 3277 2996.2 2662 2297.3 1902
1448.8 1014 653.3 378.1 170.1 55.7 0
1015.2 1091.8 1174 1256.6 1319.9 1358.6 1382.2 1395.4 1410.1 1427
1448.8 1478.4 1518.4 1565.5 1622.8 1719.2 1864.9 2058.1 2296.7 2595.1
2986.3 3435.3 3913.3 4348 4610.8 4477.4 4210.3 3852.5 3422.6 2910.3
2262.2 1616.3 1057.9 614.9 270.6 83.8 0
1015.2 1095.9 1188.4 1280.1 1347.7 1388.8 1408.2 1413 1416.2 1419
1423.5 1433.2 1450.8 1473.1 1509.6 1586.1 1720.2 1914.5 2167.7 2469.7
2831.3 3247.6 3727.8 4247 4767.6 4905.9 4612.5 4235 3838.7 3387.8
2756.5 2077.7 1446 880.3 411.4 131.1 0
1015.2 1100.1 1202.9 1303.6 1375.5 1418.9 1434.2 1430.6 1422.3 1411
1398.2 1387.9 1383.4 1380.6 1396.5 1453 1575.4 1770.9 2038.7 2344.1
2676.3 3059.9 3542.4 4146 4924.5 5334.5 5014.8 4617.6 4254.8 3865.3
3250.7 2539 1834.1 1145.7 552.2 178.4 0
1015.2 1106 1217.3 1324.7 1400.3 1441.3 1448.3 1430.9 1403.8 1372.6
1340 1310.8 1288.5 1273.3 1284.7 1351.3 1499.8 1727.4 2019.5 2340.2
2676.9 3040.9 3468.4 3997.6 4740.2 5313.7 5094.4 4654.9 4271.5 3877.3
3295 2602.5 1913 1233.8 627.2 220.3 0
1015.2 1111.8 1231.6 1345.9 1425.1 1463.7 1462.4 1431.1 1385.3 1334.3
1281.8 1233.7 1193.6 1165.9 1172.8 1249.7 1424.2 1683.8 2000.3 2336.3
2677.6 3021.9 3394.4 3849.3 4556 5292.9 5173.9 4692.2 4288.2 3889.3
3339.4 2666 1992 1322 702.2 262.1 0
1015.2 1115.3 1239.4 1358.6 1440.2 1474.6 1462.8 1415.3 1350.5 1283.1
1219.6 1164.7 1121.7 1098.4 1125.9 1246.6 1477.6 1800.2 2186.7 2605.4
3024.3 3436.1 3855.4 4314.7 4996.4 5696.4 5686.7 5226.5 4766 4263.1
3630.2 2887.1 2158.9 1436.9 796.6 309.3 0
1015.2 1118.9 1247.2 1371.4 1455.1 1485.5 1463.2 1399.5 1315.7 1231.8
1157.3 1095.8 1049.9 1030.9 1079 1243.6 1530.9 1916.6 2373.3 2874.3
3371 3850.2 4316.3 4780.1 5436.9 6099.9 6199.5 5760.7 5243.7 4636.9
3921 3108.2 2325.8 1551.9 891 356.5 0
1015.2 1120.6 1251.9 1378.3 1461.8 1489.2 1459.3 1385.1 1290.3 1200.1
1124 1063 1019.5 1007 1073.5 1269.1 1592.9 2029.3 2558.4 3145.4
3728.8 4292.9 4843.9 5377.8 6076.8 6708.8 6789.8 6353.6 5753.9 5019
4190 3299 2426 1593.7 914.8 358.6 0
1015.2 1122.4 1256.7 1385.1 1468.5 1492.8 1455.4 1370.6 1264.9 1168.4
1090.7 1030.2 989 983.1 1067.9 1294.5 1654.8 2141.9 2743.6 3416.4
4086.5 4735.4 5371.6 5975.5 6716.7 7317.5 7380.1 6946.5 6264.1 5401.1
4459 3489.8 2526.2 1635.4 938.5 360.5 0
1015.2 1121.6 1260.3 1388.4 1471 1493.2 1450.8 1360.4 1249.4 1151.2
1074.4 1014.8 974.7 972.8 1067 1307.8 1685.7 2208.1 2856 3575.5
4302.8 4994.7 5680 6357.8 7130 7699.5 7705.4 7201.2 6405.7 5415.4
4387 3365.9 2326.9 1478.8 813 302.7 0
1015.2 1122.4 1256.7 1385.1 1468.5 1492.8 1455.4 1370.6 1264.9 1168.4
1090.7 1030.2 989 983.1 1067.9 1294.5 1654.8 2141.9 2743.6 3416.4
4086.5 4735.4 5371.6 5975.5 6716.7 7317.5 7380.1 6946.5 6264.1 5401.1
4459 3489.8 2526.2 1635.4 938.5 360.5 0
1015.2 1120.6 1251.9 1378.3 1461.8 1489.2 1459.3 1385.1 1290.3 1200.1
1124 1063 1019.5 1007 1073.5 1269.1 1592.9 2029.3 2558.4 3145.4
3728.8 4292.9 4843.9 5377.8 6076.8 6708.8 6789.8 6353.6 5753.9 5019
4190 3299 2426 1593.7 914.8 358.6 0
1015.2 1118.9 1247.2 1371.4 1455.1 1485.5 1463.2 1399.5 1315.7 1231.8
1157.3 1095.8 1049.9 1030.9 1079 1243.6 1530.9 1916.6 2373.3 2874.3
3371 3850.2 4316.3 4780.1 5436.9 6099.9 6199.5 5760.7 5243.7 4636.9
3921 3108.2 2325.8 1551.9 891 356.5 0
1015.2 1115.3 1239.4 1358.6 1440.2 1474.6 1462.8 1415.3 1350.5 1283.1
1219.6 1164.7 1121.7 1098.4 1125.9 1246.6 1477.6 1800.2 2186.7 2605.4
3024.3 3436.1 3855.4 4314.7 4996.4 5696.4 5686.7 5226.5 4766 4263.1
3630.2 2887.1 2158.9 1436.9 796.6 309.3 0
1015.2 1111.8 1231.6 1345.9 1425.1 1463.7 1462.4 1431.1 1385.3 1334.3
1281.8 1233.7 1193.6 1165.9 1172.8 1249.7 1424.2 1683.8 2000.3 2336.3
2677.6 3021.9 3394.4 3849.3 4556 5292.9 5173.9 4692.2 4288.2 3889.3
3339.4 2666 1992 1322 702.2 262.1 0
1015.2 1106 1217.3 1324.7 1400.3 1441.3 1448.3 1430.9 1403.8 1372.6
1340 1310.8 1288.5 1273.3 1284.7 1351.3 1499.8 1727.4 2019.5 2340.2
2676.9 3040.9 3468.4 3997.6 4740.2 5313.7 5094.4 4654.9 4271.5 3877.3
3295 2602.5 1913 1233.8 627.2 220.3 0
1015.2 1100.1 1202.9 1303.6 1375.5 1418.9 1434.2 1430.6 1422.3 1411
1398.2 1387.9 1383.4 1380.6 1396.5 1453 1575.4 1770.9 2038.7 2344.1
2676.3 3059.9 3542.4 4146 4924.5 5334.5 5014.8 4617.6 4254.8 3865.3
3250.7 2539 1834.1 1145.7 552.2 178.4 0
1015.2 1095.9 1188.4 1280.1 1347.7 1388.8 1408.2 1413 1416.2 1419
1423.5 1433.2 1450.8 1473.1 1509.6 1586.1 1720.2 1914.5 2167.7 2469.7
2831.3 3247.6 3727.8 4247 4767.6 4905.9 4612.5 4235 3838.7 3387.8
2756.5 2077.7 1446 880.3 411.4 131.1 0
1015.2 1091.8 1174 1256.6 1319.9 1358.6 1382.2 1395.4 1410.1 1427
1448.8 1478.4 1518.4 1565.5 1622.8 1719.2 1864.9 2058.1 2296.7 2595.1
2986.3 3435.3 3913.3 4348 4610.8 4477.4 4210.3 3852.5 3422.6 2910.3
2262.2 1616.3 1057.9 614.9 270.6 83.8 0
